之前做的一个项目用的LMG3411R150效果挺不错的,这次用它构成了一个桥式电路,电路图如附图所示,直流母线电压Udc=350V。
隔离芯片设计时用的ISO7721FDR(默认低电平),但做SMT时厂家用了ISO7720DR(默认高电平)我怀疑这是造成电路损坏的原因)。
1)单独给功率板上电,ISO7721DR的原边没有供电。根据数据手册,两个ISO7721DR输出为高电平。此时桥臂输出电压为直流母线电压350V。这为不正常现象吧?此时应该发生桥臂直通。
2)给功率板和控制板上电,ISO7721DR原边供电且PWM信号拉低,此时桥臂输出电压比Udc/2略小一些,比较稳定。这也不正常吧?
3)下管给高电平,上管给低电平,此时桥臂输出电压为80多V,有较大波动。这也是不正常现象吧?
以上现象是否可以说明LMG3411损坏了?如果是,我打算更换隔离芯片和LMG3411后再测。
ISO7721的引脚分布真奇葩,INA和OUTA的位置感觉跟标错了一样。
另外,ST出了MASTERGAN1,集成自举驱动的桥式GaN器件,TI有没有出类似器件的计划呢?毕竟分离GaN器件对PCB设计要求比较高。