我们之前做的是铅酸电池的充电器,用的是UCC25600控制IC,现在充电对象由电池改为超级电容,此芯片是否仍然合适?如果不合适的话,烦请TI推荐一款超级电容充电器控制IC,输入电压380Vdc,输出电压0V-400Vdc, 输出电流1A,谢谢!!!
We used to make a charger for lead-acid batteries, using UCC25600 control IC. Now the charging object is changed to Super Capacitor. Is this chip still suitable? If not, please recommend a super capacitor charger control IC with input voltage of 380Vdc, output voltage of 0V-400Vdc and output current of 1A,thanks a lot.