Part Number: TPS40400
使用TPS40400输出0.9V。用万用表实测电压为0.903V。
此时,VOUT _ SCALE _LOOP=VFB/VOUT(nom)=0.667,将该值写入VOUT _ SCALE _LOOP寄存器(29h)。
VOUT_TRIM寄存器(22h)设置为0x000F,输出可以变为0.92V; 当设置为0x002F时,输出可变为0.95V。
但尝试将VOUT_TRIM改为负值,即想将电压调低,都失败,且会导致电压输出变成0.63V。
从VOUT_TRIM寄存器上看 high byte的bit6是不可写的,且high byte中的bit6、bit7应该要保持一致。
请问:
(1),如何将VOUT_TRIM变成一个负值呢?即将电压向下调,比如,从原来的0.903V改为0.8V?
(2),VOUT_TRIM寄存器那么做为+/-符号用的bit是哪一位?