Part Number: TPS63070
Other Parts Discussed in Thread: TPS55288
你好
最近在測產品,發現後端吃電約0.5A時,這顆的輸出電壓是在我的設定值範圍5.5V內
可是當吃電接近1.5A時,後端的電壓就整個掉下來在3V左右,而且還不穩定。
不穩定的原因,我推測是後端不是並不是穩定一直吃大於1A以上的電流,所以電壓又彈回又掉下來。
我用TI的WEBENCH來模擬,發現的確有這個狀況 (這邊也真的希望貴司工程師回覆前也能和我一樣先模擬) 。
並且,也在貴公司的國外設計論壇上看到有相關的回覆。WBDesign264_Startup-6.pdf
TPS63070: Can this device work in parallel configuration? - Power management forum - Power management - TI E2E support forums
-
-
TI__Mastermind 46095 points
這顆晶片的DS寫的很清楚,支持到3.5A的輸出。
我的需求是5.5V 2A,請問是否適合,還是我要如何修改??
感謝。