Part Number: TPS62290
Other Parts Discussed in Thread: TPS62260
TPS62290输出异常:系统5V供电,TPS62290输出1.15V,上电时输出正常,系统突然启动一个负载,5V被拉低至2.2V后,TPS62290输出异常,输出为2.3V,导致大电流,断电后,再上电恢复正常
TPS62290由USB供电(电压5.0V),输出1.15V,电流大概60mA左右,电路图如下:

产品直接上电时,该芯片输出正常,当系统突然加载一个负载,会把系统的电源5V,瞬时拉低至2.2V,此时TPS62290就会输出异常:如下图
下图电源跌落波形

下图为TPS62290波形:黄色VIN,绿色为输出电压,蓝色为SW波形(异常,感觉IC内部的NMOS一直处于不完全打开的状态,IC反馈失效)