Part Number: BQ27426
您好,我使用Battery Management Studio软件对bq27426芯片进行参数训练,每当充电完成然后静置的这段期间,软件都会因为VOK标志位错误直接退出训练。以下是我的训练设置的参数,请问下哪里设置有问题还是你们的软件有问题?
错误的信息为:
Fri Sep 24 08:50:02 CST 2021: Learning cycle started...
Fri Sep 24 08:50:02 CST 2021: Start task: Discharge ( TerminateVoltage = 2900 mV )
Fri Sep 24 08:50:31 CST 2021: End task: Discharge completed in 00:00:29
Fri Sep 24 08:50:31 CST 2021: Start task: Relax ( Duration = up to 360 minutes )
Fri Sep 24 09:07:55 CST 2021: End task: Relax completed in 00:17:24
Fri Sep 24 09:07:55 CST 2021: Start task: Charge ( FC/TC Bit = true )
Fri Sep 24 14:56:30 CST 2021: End task: Charge completed in 05:48:34
Fri Sep 24 14:56:30 CST 2021: Start task: Relax ( Duration = up to 120 minutes )
Fri Sep 24 16:56:32 CST 2021: Error: [VOK: Not Clear]
Fri Sep 24 16:56:32 CST 2021: Learning cycle cancelled
Fri Sep 24 16:56:34 CST 2021: Error: [VOK: Not Clear]
Fri Sep 24 16:56:34 CST 2021: Learning cycle cancelled
Fri Sep 24 16:56:37 CST 2021: Error: [VOK: Not Clear]
Fri Sep 24 16:56:37 CST 2021: Learning cycle cancelled
Fri Sep 24 16:56:39 CST 2021: Error: [VOK: Not Clear]




电池容量为6000mAh
22200Wh