使用LM51561HPWPR芯片搭了个boost升压电路,输入24V,输出160V 250mA,参考了 WEBENCH Power Designer中设计
不加负载电压可到160V,加上相应负载(800ohm电阻)电压直接降为24V左右,测试过程中C7电容烧毁
请问下:boost实现该功能是否可行,LM51561HPWPR芯片是否可以这样使用?加载降压是电感,输出电容选的不合适吗?
电感:MSS1583-104KED 100uH Shld 10% 2.8A 90mOhms
电容:CKG57NX7T2W225M500JH 2.2uf 450V 2个