我们项目中用到TI的电源转换IC(型号:TPS51125);电源输入是12V,附件是TPS51125原理图.PDF;现在调试板卡有两块,1块焊接元器件后,LDO和Buck输出工作正常LDO:3.3V,5V,Buck 5V和3.3V;另1块调试时,LDO输出正常,Buck没有输出,其中ENTRIP1、 ENTRIP2引脚测量电压1.27V;EN0测量电压:0.87V;在调试工作中发现用手指触碰EN0引脚时,Buck有输出,但Buck1电压偏低只有2.8V;Buck2电压偏高5.6V;感觉是不是在EN0引脚引入人体电感是否会影响TPS51125的工作情况;现在在排除是否因为EN0引入电感会影响电源工作,调试时在EN0引脚焊接一条30Cm左右的长导线,导线另一端悬空;此时测量LDO正常,Buck有输出,但是都偏低,Buck1输出为2.5V,Buck2输出为4.0V左右;跟换过TPS51125芯片,现象还是一样。请高手赐教!张工0731-84932880