Part Number: UCC28064A
Other Parts Discussed in Thread: PMP21366,
复现PMP21366的参考设计,不同之处如下:
由于近期缺货,使用的是UCC28064,不是UCC28064A,
MOS管驱动电路直接利用电阻分压,没有使用参考设计中型号FMMT718TA的三极管
参考设计中的MOS管缺货,使用其他产品替代SIHG70N60EF-GE3、 IPW60R060P7两个电路板分别用了两种MOS管
测试结果:空载、接2.5kΩ、1.5kΩ负载电阻均正常,输出380V
接入500Ω电阻时输出电压稳定在370V,接入250Ω电阻时,输出电压稳定在320V,输出功率升高时电压下降,这是什么原因?