Other Parts Discussed in Thread: TPS65296, TPS51488
请问TI现在是否有LPDDT5配套的电源芯片了?类似LPDDR4配套的电源芯片TPS65296。
如果没有配套的单颗集成供电的话,能否推荐一下TI家的其他电源芯片组合,以满足LPDDR5供电需求。
LPDDR5共有4路电源:希望每路电压可以有±10%的可调范围
VDD1: 1.8, 50mA
VDD2H:1.1V, 1A
VDD2L:0.9V, 1A
VDDQ:0.5V/0.3V, 1A
上电顺序要求:VDD1->VDD2H,VDD2L->VDDQ
谢谢!