Other Parts Discussed in Thread: CSD18563Q5A
12V输入转负24V输出,空载时输出电压-23.995V,输入电流0.5A;带载100mA时,输入电流0.9A,板子发出较大的噪音且工作几秒后电路烧毁;经排查是上侧MOS烧毁。
电路如下:
其中R3=6.8K、C8=1NF、C9=10NF、L2=4.7UH/19A、QM1和QM2型号为:CSD18563Q5A;100A/60V、R10=0.0035Ω、R8和R14为1.2K(0Ω时现象一致)
HO输出波形如下图,参考网络为-24V_M