Part Number: TLV757P
Other Parts Discussed in Thread: LM3671
芯片使用的TLV75712PDBVR,SOT23-5封装,输入5V,输出1.2V,Lout输出没到1A,大概600mA,输出就被拉低了,想问一下可能是什么原因?
可能是因为过热吗?
然后换上LM3671,SOT23-5,就能正常工作。
想问一下
1.TLV75712PDBVR的结温有没有一个计算方法或者计算公式,按照手册8.2.2 Detailed Design Procedure吗?看手册有这样写的
Activating the thermal shutdown feature usually indicates excessive power dissipation as a result of the product of the (VIN – VOUT) voltage and the load current
2.LM3671,同样的输入和输出,是DCDC,就没什么问题,这个为什么?
谢谢。