Part Number: LM5116


我们设计的需求是58V电源输入,转为8.4V电压输出,额定输出电流7A。实际测试时发现器件发热厉害,转换效率偏低,最高转换效率为输出3A电流时约88%。使用示波器观察芯片输出信号,结果如上图所示,图片里面上面的波形是SW的,下面的波形是LO的。左图为输出2A的波形,右图为输出3A的波形。当有功率输出的时候LO的波形在SW波形跳变期间有明显的振铃。输出功率越大,振铃的幅度和持续时间也就越大,这个振铃会导致上下mos管短时间内同时导通,从而导致mos管发热和转换效率低下。PCB布局如下,希望大神帮忙分析一下。