Part Number: BQ76952
1. BQ76952规格书中,电流测量是通过SRP-SRN测量得到,要求两端电压在±200mV,而16bit取值范围是-32768~+32767,是否意味着32767对应200mV,每个ADC采样单位代表200mV/32767=6.1uV?
2. 我们设计的检测电流的电阻等效为0.5mΩ,意味着每个ADC采样单位对应的电流值:6.1uV/0.5mΩ=12.2mA。Settings:Configuration:DA Configuration:[USER_AMPS_1:0]中定义了4种单位:0.1mA、1mA、10mA、100mA,那我们的采样电阻阻值是否选错了?
3. CC1 and CC2, CC3这三个有什么区别?