老师,您好!
目前我司有部分产品线沿用的是TI的BQ2060A的电计量方案,目前我司生产过程中发现有存在一个问题,在learning的充电过程中,充电电流和电池电压都达到的情况下,无法达到满足条件,FULLY_CHARGED对应不会更新,也就是说充电是无效的,我有查看过参数设置,current taper threshold设置是350mA,current taper Qual Volt设置是250mV 老化过程中充电截止电流设置是150mA(这时候电池电压达到12.5V以上,三串设置,充电电压12.6V),经过我实验发现,批量过程中有小部分在充电150mA截止还不能达到FULLY_CHARGED置1,有部分电池在充电电流为100mA内才达到满充条件,我确认过pack的校准,电压电流都是准的,请问下老师,这种情况是什么原因产生的?怎样才能避免该情况的产生?