官方DATASHEET中提到在快速充电的起始阶段,通过监视电池电压的特性,bq2000实现检测电池化学类型。如果BAT端的输入电压上升到阈值电压VMCV(2V)时,则bq2000认为是锂离子电池,反之则bq2000认为是镉镍/镍氢电池。
但是不管该电池是镉镍/镍氢电池还是锂离子电池,在电量比较低的时候,都有可能再分压后都会低于2V,在实际使用过程中,按照官方DATASHEET的公式计算BAT引脚的分压比,在对锂电池充电时尽然出现了镉镍/镍氢电池特有的TOP-OFF,对于检测电池化学类型,我觉得官方数据手册给出的定义不太明确,特别是怎么界定快速充电的起始阶段(原文during the initial stage of the fast charge )能给我详细阐述一下吗