Part Number: UCC2897A
slua535a__Understanding and Designing an Active Clamp Current Mode Controlled Converter Using the UCC2897A.pdf关于此输出电容的计算按照文章里面所讲,Lo=2uh,Imax为最大负载的一半=15A,Imin为空载电流=0A,Vos max=1.03*3.3=3.399V,Vos min=0.97*3.3=3.201V,算出来的Co=344uh,与您给出的671uh有较大的出入。如果我理解的数值有误麻烦帮忙指点一下十分感谢。
第16页,QR的VGS是否为8-15V?文中为8-5V,明显错误。此外QR电压的计算方法并没有给出,请问是如何得出的8-15V.