Part Number: BQ76942
Other Parts Discussed in Thread: BQ76952
HI,
想问一下Bq769x2电芯电压,在不同断线情况下的电压表现。想根据电压识别到断线,故在推荐电路下断线电压的应该是如何?
举例:PACK:1P6S,电芯的电压测试数据分别为2.8V、3.3V、4.0V。
电路:采集电压与推荐电路一致。

问题1:Cell1、Cell3采样回路断线,电压的波动与Cell2/4/5的电压波动不一致,电压为什么出现这类异常变化?断线电压的变化是怎么样的?下面是VC1、VC3断线的数据。

VC1断线 Cell1与Cell2电压

VC3断线 Cell3与Cell4电压

VC1断线 Cell1与Cell2电压变化

VC3断线 Cell3与Cell4电压变化
问题2:断线发生后,电芯电压的采集是如何的?当前电芯的电压应该如何分析计算?(均衡当前未开启,排除均衡干扰)