设计要求:
| 1.0 INPUT CHARACTERISTICS | ||||||
| 1.1 Input Voltage | 22~~26VDC | |||||
| 1.2 Input Current | 6.25A | |||||
| 2.0 OUTPUT CHARACTERISTICS | ||||||
| 2.1 DC Output Characteristics | ||||||
| END-1000 (100W) | ||||||
| Output | V1 | V2 | V3 | V4 | V5 | |
| Voltage | +5V | +3.3V | +12V | -12V | +5Vsb | |
| Max. Load | 6A | 5A | 3A | 0.5A | 2A | |
| Max Output power | 30W | 16.5W | 36W | 6W | 10W | |
| Over All Reg.% | +/-5% | +/-5% | +/-5% | +/-6% | +/-5% | |
| Ripple & Noise | 120mV | 100mV | 120mV | 350mV | 100mV | |
| 2.4 Efficiency | |
| 85% min. at full load. | |