UCC28600以其高性能的能效特性,使它成为一颗可以满足全球目趋严峻能耗要求的脉宽调制控制器.UCC28600以极高的节能特性和高水平的保护特性使它成为实现高能效电源的一个极有价值的方法,它集跳频(BURST)模式和频率弛返模式于一体使其降低工作频率而工作在轻载和空载时。
UCC28600是一颗具备多种模式的控制器,其工作模式取决于其工作电压和负载,在所有的工作模式中,它都是通过检测开关电流而关闭高电平脉冲输出,因此,它是电流式控制型,且逐周限流。 在正常的工作条件下,FB的电压决定了其工作模式,软启动是以40K的频率执行,且在达到启动电压后的第一时间内,如果此时VFB小于VSS电压,软启动模式会被锁定而不能执行,只有通用UVLO开闭再开启这一过程而解锁。
在额定的工作负载(额定满载的30%到100%时),UCC28600工作在准谐振或不连续况态,在不连续模式时,其最大工作频率是130K,在额定功率的30%到10%时,它会工作在频率弛返模式,在这一阶段,它的峰值电流是恒定的且它通过调节工作频率来调整电压,只有这样才能使变压器在每一个周期中保持伏秒平衡,其工作频率在40K到130K之间,在额定功率的10%以下时,它会因作在跳脉冲状态(40K脉冲),特别注意上述固定操作模式的边界是个大约的值,因为它取决于电源的设计参数。