现阶段设计一个电源,采用降压拓扑,控制芯片使用UC28019A,UC28019A电压反馈6脚需要大于0.85V,才能解除待机模式。通过外围电路给UC28019A电压反馈6脚一个大于0.85V电压,但外围电路提供电流能力很小。调试过程中使用了两种UC28019A样品,第一种丝印:第一行28019A,第二行2AM,第三行A55PG4;第二种丝印:第一行28019A,第二行36M,第三行AH6HG4。调试过程中发现第二种样品6脚输入电压被拉低,经过反复更换第二种样品问题同样存在。第一种样品不存在这种情况。所以提出几个疑问希望能解决我的困惑。谢谢!
(1)两种样品有什么区别?
(2)UC28019A电压反馈引脚内部阻抗多少?
(3) UC28019A丝印第二行和第三行代表意义?