在BQ24195手册中有这么一句话When the systemis overloaded or shorted, the device willi mmediately turn off BATFET and keep BATFET off until the input source plugs in again。也就是说当 BATFET 被关闭之后(不管是人为手动关闭还是芯片自动关闭),必须通过重新插入适配器或者其他USB接口才能打开 BATFET 。
我想问要是我在某个地方通过I2C向0x07寄存器写入0x06(也就是软件关闭BATFET),我能不能通过I2C向0x07寄存器写入0x04数据来重新打开BATFET?我尝试过不行,有没有别的办法重新打开BATFET,出来重新插入适配器