最近做了个lm3409HV_EVAL板,我想用它来控制我们现在用的LED灯,实现调光,灯的参数是50W的10并5串led,led灯的If = 3000mA,Vf = 17V,先开始调节了Roff、Rsns及电感的值,Vin = 48V,发现通过EN控制的话占空比为20kHz、50%的PWM控制,输出电压不能像LM3409HVEVALPDF资料中那样很好的跟随,后来仔细回来阅读LM3409HV的PDF里面有介绍很多Vo = 17V(5LED)的资料,发现针对我这个灯的参数的设计有点不靠谱。希望高手给指点下,帮忙提出宝贵的意见,我是菜鸟请多关照,谢谢