如图,第一张为TPS61220的DATASHEET,明显看到在EN脚ENABLE时,电感会有一个瞬时峰值电流,第二张为我们产品原理图LED驱动部分,当EN脚拉高ENABLE时,用BLE主芯片DEMO板测试电流时,也会检测到这个峰值电流,测试的值时有变化 ,有时70mA,有时达到200多mA,有时是其他值,把原理图D4(原贴0R)和C10尝试更改过其他电感值和电容值,最后发觉电感改为120nH,C10改为10uF时效果较好些,峰值电流可以抑制降低到30mA左右,但不同的PCBA测试值不一样,rework了10块PCBA,如第四张图,请问是否因4.7uH的电感精度(20%)导致的峰值电流测试值不稳定?或其他原因引起,请问是否有其他好的改善建议?非常感谢