你好!我的电池标注的容量是1500mAH、充满电是4.2V;在制作chemistry ID时,需要0.1C的放电电流,既是150mA放电,放电到截止电压3V,看了log文件,实际放电的时间差不多6个小时,按理说应该接近10小时放电时间才对,这样测量出来的chemistry ID是不是有误差;我是否要降低放电电流,确保放电时间接近10小时呢?下面是放电电流150mA制作chemistry ID的报告;
Chemistry ID selection tool, rev=2.54 Configuration used in present fit: ProcessingType=2 NumCellSeries=1 ElapsedTimeColumn=0 VoltageColumn=1 TemperatureColumn=2 CurrentColumn=3 Best chemical ID : 3717 Best chemical ID max. deviation, % : 1.85 Summary of all IDs with max. DOD deviation below 3% Chem ID max DOD error, % Max R deviation, ratio 3717 1.85 0.16 2684 1.98 0.19 2021 2 0.44 5691 2.04 0.5 1211 2.04 0.26 204 2.11 0.43 1320 2.15 0.44 106 2.21 0.11 2582 2.22 0.24 5432 2.22 0.48 2005 2.23 0.13 1139 2.24 0.05 1343 2.26 0.22 260 2.28 0.78 3607 2.28 0.53 5267 2.29 0.09 3720 2.3 0.71 1151 2.3 0.07 2022 2.33 0.31 113 2.4 0.48 1223 2.43 0.25 1270 2.46 0.05 250 2.46 0.07 5220 2.48 0.09 5605 2.49 0.13 2064 2.5 0.95 281 2.51 0.03 181 2.52 0.06 1110 2.53 0.15 2987 2.54 0.23 2459 2.56 0.76 1154 2.58 0.47 2274 2.59 0.18 1309 2.62 0.42 1348 2.62 0.28 257 2.64 0.1 528 2.65 0.02 2108 2.67 0.57 2404 2.67 0.02 234 2.69 0.04 235 2.71 0.04 1976 2.73 0.52 1128 2.74 0.04 2702 2.76 0.05 264 2.81 0.05 2148 2.83 0.01 1241 2.83 0.06 258 2.84 0.02 1204 2.85 0.64 2143 2.88 0.28 285 2.88 0.08 1341 2.89 0.13 5345 2.9 0.09 1243 2.91 0.09 2011 2.93 0.24 1217 2.93 0.09 5379 2.94 0.22 2129 2.94 0.22 2128 2.95 0.02 101 2.97 0.77 2040 2.99 0.04 2153 2.99 0.05 243 2.99 0.13 Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge. Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 128 bq27421-G1A: 4.2V LiCoO2 3.39 354 bq27411-G1C: 4.35V LiCoO2 3.78 312 bq27421-G1B: 4.3V LiCoO2 3.83 3142 bq27421-G1D: 4.4V LiCoO2 3.94 Best generic ID 128 Max. deviations for best generic ID is within recommended range. Please chose this ID in your device configuration or device family. Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 3.37 1202 bq27621: (default) 4.2V LiCoO2 3.49 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 3.78 Best generic ID 1210 Max. deviations for best generic ID is within recommended range. Please chose this ID in your device configuration or device family. Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3230 bq27426: (default) 4.35V LiCoO2 3.48 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 3.49 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 3.94 Best generic ID 3230 Max. deviations for best generic ID is within recommended range. Please chose this ID in your device configuration or device family. Warning: Discharge rate is too high. High rate reduces ID detection accuracy 10 hr rate is recomeended. Total discharge time is less than 5 hrs t_hrs= 2.78906527777778