Part Number: LM5164
你好,TI的工程师们,我们在设计使用LM5164电源时发现,实际输出电压比设计值高0.15~0.2V左右,比如设计值4.8V,实际输出5.0V,最近小批量生产时发现,有部分电源输出电压偏大的离谱,5.3V、5.6V都有,而且电感会发出声音,后来分析后换了电感就好了,电感也是同型号同批次的,电感参数0850-330M,但是厂家分析电感并没有什么问题。现在选了很多种电感,批量时都会遇到电压不对的问题,现在就是批量生产时输出电压不正常的概率太大了,50%左右。正常的板子偏高0.2V左右,不正常的偏高0.5~0.8V。原理图和Layout图附上了,请帮忙分析下,可能是哪里的原因。