Other Parts Discussed in Thread: TIDA-010247
Our product is used in 32S battery with two BQ7695202 in series. Currently, the AFE PACK Pin and LD pin on the low side are connected to GND. Actually, the REG1 and REG2 pins of the AFE on the low side have no voltage output, while the AFE PACK pin and LD pin on the high side are connected to B32+. The two pins of REG1 and REG2 on the high side of AFE have voltage output, and the voltage is 5.6V. May I ask whether the AFE PACK and LD pins on the low side should be connected to B16+? Or could you please provide the recommended connection position of LD and PACK pins