Part Number: BQ4050
GPC CEDV tool, rev=60
Configuration used in present fit
NumCellSeries=4
CellTermV=2000
ChemType=6
ElapsedTimeColumn=0
VoltageColumn=1
CurrentColumn=2
TemperatureColumn=3
FitMaxSOC%=20
FitMinSOC%=6
LearnSOC%=19
Use9files=0
CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash
EMF 2876
EDVC0 1101
EDVC1 0
EDVR1 127
EDVR0 3342
EDVT0 5296
EDVTC 11
VOC75 15464
VOC50 14653
VOC25 14217
Recommended SOC deviation tolerance at EDV2 point is < 5% for low temperature and <3% for room and high temperature
Deviations for this set of parameters are given below for each file
file SOC error, % pass
roomtemp_lowrate.csv -2.93695564190605 1
roomtemp_highrate.csv -4.02093552115981 1
hightemp_lowrate.csv -2.85678678400742 1
hightemp_highrate.csv -0.304489574786917 1
lowtemp_lowrate.csv 6.20571622513762 0
lowtemp_highrate.csv 1.94013061385237 1
Warning: Deviation is above recommended level. Retry the fit with different settings, or proceed on your own risk if the accuracy is acceptable for your application