我在使用ti的TPS51220ARTVR电源管理芯片设计电路时,需要一路12v一路5v输出,测试时两路5v输出似乎是没有问题的,但是将一路的反馈电阻由30k更改为11k,按照数据手册输出应该为12v,但是更改完后两路输出均被关闭,设计电路图如下
实际12v输出的滤波电容为100uf/25v的4个mlcc,5v输出的滤波电容为100uf/25v的两个mlcc和22uf/25v的两个mlcc,在后续测试时,芯片的5v,3.3v,2v LDO输出电压均正常,但将VREF2网络对地短路后能使芯片正常输出电压,但是电感发热,此时输入电流约为100mA,按压阻容区域会使电感啸叫,电流增大,约为300mA,请问可能是什么原因造成此现象,应该如何测试并恢复电压输出