BQ25723在4串电池场景下,将CELL_BATPRESZ设置为75%VDDA,常温下不插电池VSYS输出电压为12.3V,且能长时间正常工作。将此状态设备放入70℃高温箱,工作10分钟左右出现充电控制器关闭且SYSOVP标记位变为1的情况,使用示波器测量VSYS的电压波形,发现在高温箱中VSYS从12.3V不断升高,最终达到19.5V左右后出现控制器关闭的情况。想请问一下为什么这种状态在常温下控制器能正常工作,到高温下会出现SYSOVP的情况。

* BQZ Container: Charger_1_00-BQ25723.bqz
*
Charge Option 0 070E
Charge Current 0000
Max Charge Voltage 41A0
Input Voltage 3200
Min System Voltage 6C00
IIN_HOST 7F00
IIN_DPM FF00
Charge Option 1 EF10
Charge Option 2 32BF
Charge Option 3 0434
Prochot Option 0 4AFD
Prochot Option 1 81FF
Charge Option 4 E048