设计的基于UCC28019ADR控制PFC电路,具体原理图如图所示,电路及参数是根据数据手册来的。
原先设计电路输出为400V(±10V)、3A;在输出侧空载情况下电压为400V左右,接上400Ω电阻后电压被拉低到300左右。当初怀疑是接负载后芯片没工作,但是测了一下芯片的驱动波形(图中Q点与GND之间的电压波形如图所示),这说明芯片应该在调节。用万用表分别测了ICOMP、VINS、VSENSE引脚的电压分别为2.1、2.4、3.67.在网上看了好多方法都没有用,且当负载从400Ω升至600Ω时,电压又回到了400多(430左右),应该是带不了重载吧,请问各位师傅们这是什么原因,如何解决啊(跪求)。