TPS259472ARPW手册中介绍:通过测量ILM管腿的电压可以换算成ADC进行采样的电流值,请问该PIN的电压摆幅为多少
配置情况如下:
|
PARAMETER
|
VALUE
|
|---|---|
|
Input supply voltage (VIN)
|
12 V
|
|
Undervoltage threshold (VIN(UV))
|
10.8 V
|
|
Overvoltage threshold (VIN(OV))
|
13.8 V
|
|
Output power good threshold (VPG)
|
11.4 V
|
|
Max continuous current
|
5.5 A
|
|
Load transient blanking interval (tITIMER)
|
2 ms
|
|
Output capacitance (COUT)
|
470 μF
|
|
Output rise time (tR)
|
20 ms
|
|
Overcurrent threshold (ILIM)
|
6 A
|