Other Parts Discussed in Thread: LM3409

您好,我想用演示板做一些开发并用在我们产品当中。上图是LM3409的演示板原理图,在演示板datasheet中提到,改变R1,R4,L1的值可以改变VO及最大输出电流Iled的值。现在电压输入为24V,负载只接一只LED灯,规定开路输出电压VO=7V,最大输出电流350mA,请问在其他元件不改变的情况下,仅改变R1,R4,L1的值就可以实现了吗?规定ΔiLED=100mA,fSW=500KHZ。如果能提供R1,R4,L1的值更好,调光准备采用模拟调节的方式。
谢谢!!!期待您的回答!