应用的芯片型号为:TPS73533DRB。是一款固定电压输出的线性稳压器,实际应用环境:输入电压为5V,输出电流为200mA。测试过程中发现如下现象:1:空载状态下电压不是3.3V,而是2V左右,接负载之后输出电压正常,但是用万用表测试稳压器输出,其电压建立时间过长,电压从0.8V左右逐渐变为1.2V左右,再变为2V左右,最后才是3.3V。其应用电路比较简单,只有在输入端和输出端有一个去耦电容,使能端直接和电源输入相连,测试时+5V输入电压来自直流稳压电源。该问题如何解决?电压建立时间过长会影响后级电路,导致比较器误判。