Part Number: BQ28Z610
我们有一个项目,三元电芯,两节串联,容量在33000mAh。选用bq28z610芯片。使用的时候发现如下问题。
1、导入化学ID后,用0.2C把电池从完全空电的状态充满,发现芯片最大容量(Full charge Capacity)仅能显示32767mAh,此时Relative State of Charge的值为100%,但是“Remaining Capacity”的值等于21359mAh
2、充满点后,用0.2C放电,"Full charge Capacity"和“Relative State of Charge”的值突然变为0,上位机“Battery Management Studio”界面弹出“No acknowledge from device.”信息。
3、出现异常后,停止放电。该用0.2C继续充电,目的是检验充电保护功能是否正常,此时发现能充电,电流时断时续,充电到设定的过充电保护电压以上后,仍然能够断断续续的充电,直到把电池过充。