Part Number: UCC21540
本人采用28035DSP数字控制一个同步整流BOOST电路,由DSP输出EPWM波形驱动UCC21540驱动芯片来驱动上下两管,在开关管开关时刻,尤其是在同步整流Mos管关断,另一MOS管开通时,电路中出现很大的电磁干扰,表现在开关管GS两端电压上升与下降沿存在非常大的振荡,甚至超过了MOS管的开通电压。同时振荡也存在于控制电路中,DSP输出的epwm波形也有很大的振荡,在理论上低电平时刻,振荡甚至能达到3V左右,而且控制板的供电电压5V以及3.3V也在开关时刻存在非常大的振荡。观察后能发现,这些振荡的频率与开关管开关时刻DS两端频率一致,我想知道开关时刻的振荡是如何耦合到控制电路中去的,是通过隔离型驱动耦合的,还是通过其他什么方式耦合?