TPS23881 can expand the maximum power sourced from 90 W to upwards of 125 W,
What is the output power range of the PSE and pd terminals for POE power supply, and does the output power of the pse terminal be greater than 90W to meet the 802.3bt standard?
Is 99.9W the maximum pse output power?
标准对于POE供电在PSE和pd端的输出功率范围分别是多少呢,pse端输出功率大于90W满足802.3bt标准吗