Part Number: LM5176
使用LM5176作为INTEL 12代ALDER LAKE主板的主输入电源时,电压输入范围是9V~36V,输出电压为12V.。 当输入电压大于27V时,在开机时CPU上电瞬间容易出现芯片损坏的情况; 用万用表测量损坏后的芯片引脚阻抗,LDRV1引脚的阻抗的电平变低出现异常。
用示波器测量LDRV1引脚,和HDRV1引脚波形,当输入电压超过27V时在CPU上电瞬间,这两个引脚的波形出现很不稳定的杂波,随着输入电压的升高,这个杂波也越来越大,到一定程度或多次上电,芯片就损坏。
如附件所示为上电时HDRV1引脚的波形。