lm25143 单输出交错操作,输出电压为可调,会进入5V模式,(实际是3.3V,测试FB1脚为0.9V)FB1 下分压电阻我选择1K,把下分压电阻改10K后,目前测试未发现问题,请教下TI工程师FB脚下偏置电阻取值范围。
感谢您对TI产品的关注!
关于你的咨询, lm25143的FB脚下偏置电阻取值范围,一般是10ohm~20ohm之间。
The recommended starting value is between 10 kΩ and 20 kΩ.