您好,按照datasheet中的参考电路(如贴中电路所示),我采用LM3409MYX芯片设计了一块驱动板,原理图跟
上图一样。设计电压输入为24V,负载只接一只LED灯,规定开路输出电压VO=7V,最大输出电流135mA,设定
ΔiLED=40mA,fSW=500KHZ。元器件选型如下:C1=0.1UF(50V), C2=0.1UF(50V), C3= 470PF(50V),C4=1UF(16V),
L1=220UH, R1=14K, R2=6.98K,R3=49.9K,R5=250K可调, D1为SR560,Q1为ZXMP7A17。
实验发现,当输入电压为12V时,输出电流符合设定,且各方面都正常。但是输入电压为24V时,发现即使
3409的管脚EN为低电平(3409不使能)也有输出电流,且输出恒为74mA左右,置EN为高后,电位器调节不起作
用。请问这是什么问题呢?输入电压6V-42V应该都可以的,电容问题?电感问题?输入输出电压差太大?
麻烦尽快给点建议,很急的~~~谢谢