Part Number: LM5026
采用传统的电流互感器,搭配二极管、并联检流电阻产生电压信号,通过串联3.6K电阻接到CS引脚,我认为45uA电流源会在3.6K+内部2K=5.6K电阻上产生补偿作用(检流电阻较小)。但是实际测试发现3.6K电阻上的电压在电源断开变压器、芯片输出80%占空比时符合计算值,接入变压器、满载运行的时候,3.6K电阻上的补偿斜率远低于计算值(45u/0.8*fsw*3.6K)。
当然,受限于空间,采样上的RC较小,截止频率可能高于10M。是否是检流电阻上的高频干扰导致内部45uA电流源无法正常工作?