Part Number: LM36011
Other Parts Discussed in Thread: TPS92200
我现在需要一个芯片,具有以下两个功能,1.可以通过外部PWM来调整输出电流或者是通过IIC来设置输出电流,2.具有使能引脚,通过使能引脚来开启和关闭内部电流源,我在TI找到一个型号为LM36011的芯片,从手册知,该芯片可以通过IIC来调整输出电流,同时可以通过STROBE引脚来开启和关闭电流源,但是该模式下电流为11mA至1.5A(128个级别),一个区段11ma对于我来说太大了,我的输出电流需求大概为100ma左右,调整的比例1ma左右,当然越小越好。我查找到的模拟调光芯片可以根据外部PWM的占空比来调整输出电流,却没有使能引脚来开启和关闭内部电流源,可以推荐一些别的满足寻求的芯片吗