**** Build of configuration Debug for project test ****
"D:\\ti\\ccsv6\\utils\\bin\\gmake" -k all
'Building file: ../omp_hello.c'
'Invoking: C6000 Compiler'
"D:/ti/ccsv6/tools/compiler/c6000_7.4.8/bin/cl6x" -mv6600 --abi=eabi -g --include_path="D:/ti/ccsv6/tools/compiler/c6000_7.4.8/include" --display_error_number --diag_warning=225 --diag_wrap=off --openmp --preproc_with_compile --preproc_dependency="omp_hello.pp" --cmd_file="./configPkg/compiler.opt" "../omp_hello.c"
'Finished building: ../omp_hello.c'
' '
'Building file: ../omp_config.cfg'
'Invoking: XDCtools'
"D:/ti/xdctools_3_30_06_67_core/xs" --xdcpath="D:/ti/omp_1_02_00_05/packages;D:/ti/bios_6_41_02_41/packages;D:/ti/ipc_1_24_03_32/packages;D:/ti/pdk_C6678_1_1_2_6/packages;D:/ti/ccsv6/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C66 -p ti.omp.examples.platforms.evm6678 -r debug -c "D:/ti/ccsv6/tools/compiler/c6000_7.4.8" "../omp_config.cfg"
making package.mak (because of .xdcenv.mak) ...
configuring omp_config.xe66 from package/cfg/omp_config_pe66.cfg ...
generating custom ti.sysbios library makefile ...
Starting build of library sources ...
making C:/Users/wang/workspace_v6_0/test/src/sysbios/sysbios.ae66 ...
gmake[1]: Entering directory `C:/Users/wang/workspace_v6_0/test/src/sysbios'
gmake[1]: Nothing to be done for `all'.
gmake[1]: Leaving directory `C:/Users/wang/workspace_v6_0/test/src/sysbios'
Build of libraries done.
cle66 package/cfg/omp_config_pe66.c ...
'Finished building: ../omp_config.cfg'
' '
'Building target: test.out'
'Invoking: C6000 Linker'
"D:/ti/ccsv6/tools/compiler/c6000_7.4.8/bin/cl6x" -mv6600 --abi=eabi -g --display_error_number --diag_warning=225 --diag_wrap=off --openmp -z -m"test.map" -i"D:/ti/ccsv6/tools/compiler/c6000_7.4.8/lib" -i"D:/ti/ccsv6/tools/compiler/c6000_7.4.8/include" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="test_linkInfo.xml" --rom_model -o "test.out" -l"./configPkg/linker.cmd" "./omp_hello.obj" -l"libc.a"
<Linking>
undefined first referenced
symbol in file
--------- ----------------
ti_omp_utils_HeapOMP_isBlocking__E C:\Users\wang\workspace_v6_0\test\Debug\configPkg\package\cfg\omp_config_pe66.oe66
ti_sdo_ipc_gates_GateHWSem_query__E C:\Users\wang\workspace_v6_0\test\Debug\configPkg\package\cfg\omp_config_pe66.oe66
ti_sdo_ipc_gates_GateMPSupportNull_query__E C:\Users\wang\workspace_v6_0\test\Debug\configPkg\package\cfg\omp_config_pe66.oe66
ti_sdo_ipc_gates_GatePeterson_query__E C:\Users\wang\workspace_v6_0\test\Debug\configPkg\package\cfg\omp_config_pe66.oe66
ti_sdo_ipc_heaps_HeapMemMP_isBlocking__E C:\Users\wang\workspace_v6_0\test\Debug\configPkg\package\cfg\omp_config_pe66.oe66
>> Compilation failure
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "test.out" not built
gmake: *** [test.out] Error 1
gmake: Target `all' not remade because of errors.
**** Build Finished ****
我用CCS5.5和6.0都不行,compiler也用了8.1.0和7.4.16和7.4.0也不行,请问咋弄的呢?