C6678开发板或者66AK的开发板的PCIE信号都是通过AMC引出来的,本人打算设计一块转接板,将AMC上的PCIE的信号通过PCIE接口座的形式引出来,这样方便方便其他的PCIE金手指能插到引出来的PCIE插座上。设计过程中遇到如下问题,还请各路大神帮忙解决。问题一:通过AMC引出来的PCIE信号接到PCIE接口座上,AMC和PCIE接口座上的RX和TX该怎么去接,是一一对应接,还是对掉相连?问题二:PCIE接口定义上的A11引脚(PWRGD或者叫PERSTn)信号该怎么处理,直接悬空不用行吗?问题三:关于PCIE接口设计的热插拔设计应该注意哪些事项?谢谢,烦请各位大神不吝赐教!