**** Build of configuration Debug for project led ****
"C:\\ti\\ccsv5\\utils\\bin\\gmake" -k all
'Building file: ../main.c'
'Invoking: C5500 Compiler'
"C:/ti/ccsv5/tools/compiler/c5500_4.4.1/bin/cl55" -v5509A --memory_model=large -g --include_path="C:/ti/ccsv5/tools/compiler/c5500_4.4.1/include" --include_path="C:/Program Files/C55xxCSL/include" --define=c5509a --define=CHIP_5509A --display_error_number --diag_warning=225 --ptrdiff_size=32 --preproc_with_compile --preproc_dependency="main.pp" "../main.c"
'Finished building: ../main.c'
' '
'Building target: led.out'
'Invoking: C5500 Linker'
"C:/ti/ccsv5/tools/compiler/c5500_4.4.1/bin/cl55" -v5509A --memory_model=large -g --define=c5509a --define=CHIP_5509A --display_error_number --diag_warning=225 --ptrdiff_size=32 -z -m"led.map" --stack_size=0x200 --heap_size=0x400 -i"C:/ti/ccsv5/tools/compiler/c5500_4.4.1/lib" -i"C:/ti/ccsv5/tools/compiler/c5500_4.4.1/include" --reread_libs --display_error_number --warn_sections --xml_link_info="led_linkInfo.xml" --rom_model --sys_stacksize=0x200 -o "led.out" "./main.obj" "../VC5509.cmd" -l"libc.a" -l"C:\Program Files\C55xxCSL\lib\csl5509a.lib" -l"C:\ti\ccsv5\tools\compiler\c5500_4.4.1\lib\rts55x.lib"
<Linking>
fatal error #16019: file "C:\Program
Files\C55xxCSL\lib\csl5509a.lib<_csl_init.obj>" specifies small memory
model, which is not compatible with large memory model specified in a
previous file or on the command line
gmake: *** [led.out] Error 1
gmake: Target `all' not remade because of errors.
>> Compilation failure
**** Build Finished ****