Part Number: CCSTUDIO
请问一下对于280049c来说,如何通过epwm1和epwm2的上升沿来触发aux epwm导通或者关断的,有代码例程演示吗?需要用到input x-bar吗?使用C2000和GaN实现稳健而又简便的TCM图腾柱PFC控制.pdf
Part Number: CCSTUDIO
请问一下对于280049c来说,如何通过epwm1和epwm2的上升沿来触发aux epwm导通或者关断的,有代码例程演示吗?需要用到input x-bar吗?使用C2000和GaN实现稳健而又简便的TCM图腾柱PFC控制.pdf
您好,
基本上你可以选择在另一个EPWM模块中T1/T2的源为相同的CMPSS信号(用于生成原始PWM输出),通过PWM内部的数字比较模块实现。