SPI模式下,中断6630的自启动后,设置好TFTP服务器,将路径指定到mcsdk_3_01_04_07\mcsdk_linux_3_01_04_07\images中
下载其中自带的镜像文件
>>run get_kern_net
>> run get_fdt_net
>> run get_fs_ramfs
>> run get_mon_net
均下载成功
由于arago-console-image-k2l-evm.cpio.gz有13.3M,故设置了一下
>>setenv args_ramfs 'setenv bootargs ${bootargs} earlyprintk rdinit=/sbin/init rw root=/dev/ram0 initrd=0x802000000,14M'
>>saveenv
然后
>> run run_mon
打印
installed monitor, freq [199680000], status 0
>> run run_kern
打印
Booting kernel from Legacy Image at 88000000 ...
Image Name: Linux-3.10.72-gca334de
Created: 2015-09-30 7:51:42 UTC
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 4083112 Bytes = 3.9 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Wrong Ramdisk Image Format
Ramdisk image is corrupt or invalid
请问,这个默认的镜像运行也显示错误的格式,是操作流程的命令有问题吗?
PS:利用K2_LINUX_03.10.72_15.08编译出来的uImage,修改了命名,重新操作一遍,也是显示相同的错误。是否是由于这个版本的内核程序不够匹配。能否告知可以匹配上6630开发板的内核可编译版本