目前在设计C6748的最小系统,关于电源的设计很是头大,有一些问题希望大神们能帮忙解答。
1、TMS320C6748EZWT4和TMS320C6748EZWT3的区别是不是前者的频率是456MHz,后者的频率是375MHz?
2、datasheet中的Table 3-1. Characteristics of C6748关于CPU Frequency写的是:674x DSP 375 MHz (1.2V) or 456 MHz (1.3V)
是不是说,TMS320C6748EZWT4的内核只能用1.3V供电?还是说,TMS320C6748EZWT4用1.3V供电时的频率是456MHz,用1.2V供电时的频率是375MHz?
3、关于Core Voltage写的是:Variable (1.2V-1.0V) for 375 MHz version,Variable (1.3V-1.0V) for 456 MHz version
与第2个问题可能有点矛盾。是不是说,TMS320C6748EZWT4的内核用1.3V-1.0V的电压供电,频率都是456MHz?
4、C6748需要几种电压