平台c6655,ccs5.5
运行例程,老师出现以下问题,如何解决,是怎么回事呢
[C66xx_0] x1 B23=0xfffffffe
B24=0x10895d50 B25=0x60bda628
B26=0x7 B27=0x40000000
B28=0x0 B29=0x90
B30=0x10860a10 B31=0x80
NTSR=0x80
ITSR=0x80
IRP=0x200000
SSR=0x1
AMR=0x1
RILC=0x1087a9da
ILC=0x0
Exception at 0x108369f8
EFR=0x40000000 NRP=0x108369f8
DMC Exception MPFAR=0x200004 MPFSR=0x120
Security violation, Local L1/L2 cache memory Fault
Supervisor Read violation, Fault ID=0x0
ti.sysbios.family.c64p.Exception: line 256: E_exceptionMax: pc = 0x1088edeb, sp = 0x10894200.
xdc.runtime.Error.raise: terminating execution
ti.sysbios.heaps.HeapMem: line 307: out of memory: handle=0x10895d50, size=24
ti.sysbios.heaps.HeapMem: line 307: out of memory: handle=0x10895d50, size=32
xdc.runtime.Error.raise: terminating execution