在C:\ti\C6748_StarterWare_1_20_04_01\examples\evmC6748\nand下的例程,是关于NANDFLASH的读写实验,此实验是基于EDMA3的NANDFLASH的读写操作。函数里面,关于EDMA3初始化以及param的参数设置做如下操作:
1: hNandDmaInfo->DMAXferSetup = EMIFANANDXferSetup; //EDMA的读写配置
2;EMIFANANDXferSetup(NandInfo_t *nandInfo, unsigned char *data, unsigned int len, NandDmaDir_t dir)函数里的
3:retVal = EMIFANANDRxDmaConfig(nandInfo->dataRegAddr, data, len);函数对相关param参数进行了设置
可是没有明确nandflash的地址,如下:
4:EMIFANANDRxDmaConfig(unsigned int csBaseAddr, unsigned char *data, unsigned int len)
5:{paramSet.srcAddr = csBaseAddr;}
是不是将相应的函数做如1操作,在代码被封装的底层就已经进行了相应的函数操作,如地址的定义,以及其他相关NANDFLASH的EDMA3的param参数?
由于EDMA3被设置成手动触发,所以函数集:
6:retVal = NANDPageWrite(&nandInfo, blkNum, pageNum, &txData[0],&eccData[0]);
即对NANDFLASH的写操作,是不是此函数直接出发了EDMA3?效果和函数:
7:EDMA3EnableTransfer(SOC_EDMA30CC_0_REGS, 0, EDMA3_TRIG_MODE_MANUAL);一样呢?